??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1751820001 - THM MT30X 101/48 SI
Bill of material
Weidmueller 1751820001
Preview
Product number of the Manufacturer
1751820001
Manufacturer Type Description
THM MT30X 101/48 SI
Short Description
Device marking, Self-adhesive, halogen-free, 101 mm, Polyester, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248001699
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
V0
Without halogens
Yes
Mass
0.428 kg
depth
0.05 mm
height
48 mm
width
101.6 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models