??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1751801687 - THM MT30X 38/19 GE
Bill of material
Weidmueller 1751801687
Preview
Product number of the Manufacturer
1751801687
Manufacturer Type Description
THM MT30X 38/19 GE
Short Description
Device marking, Self-adhesive, halogen-free, 38 mm, Polyester, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248001552
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
V0
Without halogens
Yes
Mass
0.260 kg
depth
0.05 mm
height
19 mm
width
38.1 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models