??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1751751044 - THM MT30X 25/12 WS
Bill of material
Weidmueller 1751751044
Preview
Product number of the Manufacturer
1751751044
Manufacturer Type Description
THM MT30X 25/12 WS
Short Description
Device marking, Self-adhesive, halogen-free, 25 mm, Polyester, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248001361
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
V0
Without halogens
Yes
Mass
0.596 kg
depth
0.05 mm
height
12.7 mm
width
25.4 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models