??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
175151-4
Bill of material
175151-4
Part Number
175151-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
175151-4
TE Internal Description
UNIVESAL POWER REC CONT #26-22
Power Contact Type
Contact
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Operating Voltage
50, 300 VAC
Contact Current Rating Max
12 A
Contact Type
Receptacle
Contact Retention Within Housing
With
Contact Base Material
Copper Alloy
Contact Mating Area Plating Material
Pre-Tin
Contact Mating Area Plating Material Thickness
.8 um [ 31.49 uin ]
Contact Termination Area Plating Material
Pre-Tin
Contact Termination Area Plating Thickness
.8 um [ 31.49 uin ]
Wire Contact Termination Area Plating Material
Pre-Tin
Contact Orientation
Straight
Wire Contact Termination Area Plating Material Thickness
.8 um
Termination Type
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Wire Insulation Support
Without
Wire Size
26 - 22 AWG
Wire Size
.12 - .35 mm2
Accepts Wire Insulation Diameter Range
1.2 - 2 mm [ .047 - .079 in ]
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Reel
Packaging Quantity
5000
Previews
3D
2D
Download CAD models