??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
1750 - Surface box "rigid" for valves and Combi-T
Bill of material
5007812
Item Number
5007812
LOD Level
Height
265 mm
Ø Top
166 mm
Ø Top Hatch
127 mm
Ø Bottom
270 mm
Weight
11.9 kg
Product Link
Link
Previews
3D
Dimension
2D
Download CAD models