??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
175-OF
Bill of material
175-OF
Part Number
175-OF
Description
Auto Transformer, 750VA, 230V to 115V, 115V to 230V
Power
750 VA
Input
230V or 115V V
Output
115V or 230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
11 lbs (4.99 kg)
Length
3.75 in. (95.3 mm)
Height
3.12 in. (79.2 mm)
Width
5.25 in. (133.4 mm)
Previews
3D
2D
Download CAD models