??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
agru
Description
175 - E-Tee reduced
Bill of material
AGRU_70175161111_E-Tee reduced_MOP water 16bar/gas 10bar_PE 100-RC black_160/110 SDR 17-11
LOD Destination
LOD Level
Article number
Article number
Image Code
175
Weight
kg
Dimension long
Dimension short
Description 1
E-Tee reduced
Description 2
MOP water 16bar/gas 10bar
Material
PE 100-RC black
Manufacturing process
injection moulded
Connection methode
Electro-fusion
Outside diameter (DAOD)
mm
Outside diameter1 (DAOD1)
mm
S1
mm
Dimension L
mm
L3
mm
D
mm
D1
mm
Z
mm
T
mm
X1
70110
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models