??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1749321044 - LM MT300 18/6.5 WS
Bill of material
Weidmueller 1749321044
Preview
Product number of the Manufacturer
1749321044
Manufacturer Type Description
LM MT300 18/6.5 WS
Short Description
Device marking, Self-adhesive, 18 mm, Polyester, PVC-free, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190051679
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
HB
Without halogens
Yes
Mass
0.011 kg
depth
0.05 mm
height
6.5 mm
width
18 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models