??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1747995-4
Bill of material
1747995-4
Part Number
1747995-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1747995-4
TE Internal Description
GHC EYELET 6.2 3POS PLUG HOUSING YELLOW
Product Type
Housing
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
3
Number of Power Positions
3
Number of Signal Positions
0
Number of Rows
1
Keying
D
Operating Voltage
600 VAC
Operating Voltage
600 VDC
Contact Current Rating Max
20 A
Contact Retention Within Housing
With
Contact Type
Receptacle
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
.8 um [ 31.5 uin ]
Contact Layout
Inline
Termination Method to Wire & Cable
Crimp
PCB Mount Retention
Without
Panel Mount Feature
Without
Mating Alignment
With
Mating Alignment Type
Keyed
Connector Mounting Type
Cable Mount (Free-Hanging)
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Latch, Locking Latch
Centerline Pitch
6.2, 12.4 mm
Centerline Pitch
.244, .488 in
UL Flammability Rating
UL 94V-0
Housing Color
Yellow
Housing Material
Nylon 66 GF
Wire Size
16 - 12 AWG
Wire Size
1.23 - 3.62 mm2
Wire Size
2427 - 7144 CMA
Length
19.4 mm [ .76242 in ]
Height
11.4 mm [ .45 in ]
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Glow Wire Rating
GWT 750C (Without Flame)
Packaging Method
Bag
Packaging Quantity
700
For Use With
Header Assembly
Previews
3D
2D
Download CAD models