??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1746030004 - VT SF 4/12 MC NE GE V0
Bill of material
Weidmueller 1746030004
Preview
Product number of the Manufacturer
1746030004
Manufacturer Type Description
VT SF 4/12 MC NE GE V0
Short Description
Cable coding system, 3.6 - 6 mm, 5.7 mm, Polyamide 66, yellow
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4008190986384
Manufacturer Name
Weidmueller Group
max. cable diameter
6 mm
label space present
Yes
color
yellow
material
Plastic
Combustibility class
V0
Max. diameter of conductors
4 mm
Min. diameter of conductors
2.500 mm
Min. cable diameter
3.600 mm
Without halogens
Yes
Mass
0.000 kg
depth
6.1 mm
height
12 mm
width
5.7 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models