??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1745210000 - ZAD 5/5
Bill of material
Weidmueller 1745210000
Preview
Product number of the Manufacturer
1745210000
Manufacturer Type Description
ZAD 5/5
Short Description
Terminal cover, Wemid, yellow, Height: 59 mm, Width: 14.15 mm, Depth: 2.2 mm
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4008190071448
Manufacturer Name
Weidmueller Group
Type of accessory
Cover
Design
Cover
Mass
0.002 kg
customs tariff number (TARIC)
49119900
URL
URL
Previews
3D
2D
Download CAD models