??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1744489-9
Bill of material
1744489-9
Part Number
1744489-9
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1744489-9
TE Internal Description
3.96 EP HDR ASY 09P NO PEG, GW
Header Type
Unshrouded
Product Type
Header
Connector & Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
9
PCB Mount Orientation
Vertical
Number of Power Positions
9
Number of Signal Positions
0
Number of Rows
1
Stacking Configuration
End to End
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Base Material
Brass
Contact Current Rating Max
8 A
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
3.05 um [ 120 uin ]
Contact Termination Area Plating Thickness
3 um [ 120 uin ]
Contact Layout
Inline
Termination Post & Tail Length
3.69 mm [ .145 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
PCB Mount Alignment
Without
Mating Alignment
With
Connector Mounting Type
Board Mount
Strain Relief
Without
Mating Retention
Without
Mating Retention Type
Latch
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
Nylon
Length
35.64 mm [ 1.403 in ]
Height
8.21 mm [ .323 in ]
Mating Post Length
7.7 mm [ .303 in ]
Width
9.4 mm [ .37 in ]
PCB Thickness
.063 mm [ 1.6 in ] Recommended
Operating Temperature Range
-25 - 105 C [ -13 - 221 F ]
Circuit Application
Power
Glow Wire Rating
GWT 750C (Without Flame)
Packaging Method
Bag
Packaging Quantity
500
For Use With
Receptacle Assembly
Previews
3D
2D
Download CAD models