??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1744357-5
Bill of material
1744357-5
Part Number
1744357-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1744357-5
TE Internal Description
3.96 EP SHROUDED HDR ASSY 2P W
Header Type
Shrouded
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
5
PCB Mount Orientation
Vertical
Number of Power Positions
5
Number of Rows
1
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Base Material
Brass
Contact Current Rating Max
8 A
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
39.36 um [ 1 uin ]
Contact Termination Area Plating Thickness
1 um [ 39.37 uin ]
Contact Layout
Inline
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
With
PCB Mount Alignment
With
Mating Alignment
Without
Connector Mounting Type
Board Mount
Strain Relief
Without
Mating Retention
With
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
PBT GF
Length
23.05 mm [ .907 in ]
Height
12 mm [ .472 in ]
Mating Post Length
7.78 mm [ .306 in ]
Operating Temperature Range
-25 - 105 C [ -13 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bag
Packaging Quantity
300
For Use With
Receptacle Assembly
Previews
3D
2D
Download CAD models