??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1744168-2
Bill of material
1744168-2
Part Number
1744168-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1744168-2
TE Internal Description
06P MTA156 HDR ASSY STR WO2
Header Type
Unshrouded
Product Type
Header
Connector & Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
6
PCB Mount Orientation
Vertical
Number of Power Positions
6
Number of Rows
1
Operating Voltage
600 VAC
Contact Base Material
Copper Alloy
Contact Current Rating Max
7 A
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
100 um [ 2.54 uin ]
Contact Termination Area Plating Thickness
2.54 um [ 100 uin ]
Contact Layout
Inline
Termination Post & Tail Length
3.17 mm [ .125 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
Panel Mount Feature
Without
PCB Mount Alignment
Without
Mating Alignment
Without
Connector Mounting Type
Board Mount
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Friction Lock, Polarized Lock
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
Polyester - GF
Length
23.77 mm [ .936 in ]
Height
10.79 mm [ .425 in ]
Mating Post Length
10.16 mm [ .4 in ]
Width
7.62 mm [ .3 in ]
PCB Thickness
.063 mm [ 1.6 in ] Recommended
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Package
Packaging Quantity
1000
For Use With
MTA .156 Connector Assembly or SL .156 Connector Assembly
Previews
3D
2D
Download CAD models