??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1744156-3
Bill of material
1744156-3
Part Number
1744156-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1744156-3
TE Internal Description
MTA-156 HDR,POL LOCK,RAFB,TIN,WPEG,3P
Header Type
Unshrouded
Product Type
Header
Connector & Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
3
PCB Mount Orientation
Right Angle
Number of Power Positions
3
Number of Rows
1
Operating Voltage
600 VAC
Contact Base Material
Copper Alloy
Contact Underplating Material
Nickel
Contact Current Rating Max
7 A
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
150 - 350 um [ 3.81 - 8.89 uin ]
Contact Termination Area Plating Thickness
3.8 - 8.8, 3.81 - 8.89 um
Contact Termination Area Plating Thickness
150 - 350 uin
Contact Mating Area Plating Material Finish
Bright
Underplate Material Thickness
50 - 150 um [ 1.27 - 3.81 uin ]
Contact Layout
Inline
Termination Post & Tail Length
3.18 mm [ .125 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Tab
PCB Mount Retention
With
Panel Mount Feature
Without
PCB Mount Alignment
With
Mating Alignment
Without
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Peg
Mating Retention Type
Polarized Lock
Strain Relief
Without
Mating Retention
With
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Polyester - GF
Right Angle Bending Side
Front
Length
13.84 mm [ .545 in ]
Mating Post Length
11.43 mm [ .45 in ]
Height
10.8 mm [ .425 in ]
PCB Thickness
.063 mm [ 1.6 in ] Recommended
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
No
CSA Rating
Certified
CSA File Number
LR 7189
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
Packaging Method
Package
Packaging Quantity
125
For Use With
MTA .156 Connector Assembly
Previews
3D
2D
Download CAD models