??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1744107-2
Bill of material
1744107-2
Part Number
1744107-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1744107-2
TE Internal Description
3.96 EPHDR ASSY 7P OMIT #3 PIN
Header Type
Unshrouded
Product Type
Header
Connector & Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
7
PCB Mount Orientation
Vertical
Number of Power Positions
7
Number of Rows
1
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Base Material
Brass
Contact Current Rating Max
8 A
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
39.36 um [ 1 uin ]
Contact Termination Area Plating Thickness
1 um [ 39.36 uin ]
Contact Layout
Inline
Termination Post & Tail Length
3.7 mm [ .145 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
Panel Mount Feature
Without
PCB Mount Alignment
Without
Mating Alignment
Without
Connector Mounting Type
Board Mount
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Latch
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
PBT
Width
8.5 mm [ .334 in ]
Length
27.66 mm [ 1.08 in ]
Mating Post Length
7.7 mm [ .303 in ]
Operating Temperature Range
-25 - 105 C [ -13 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Package
For Use With
Receptacle Housing
Previews
3D
2D
Download CAD models