??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1744057-9
Bill of material
1744057-9
Part Number
1744057-9
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1744057-9
TE Internal Description
3.96 EP HDR ASSY 9P WPEGS
Header Type
Unshrouded
Product Type
Header
Connector & Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
9
PCB Mount Orientation
Vertical
Number of Power Positions
9
Number of Rows
1
Operating Voltage
250 VAC
Contact Base Material
Brass
Contact Current Rating Max
8 A
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
3 um [ 118.11 uin ]
Contact Termination Area Plating Thickness
.8, 2 um
Contact Termination Area Plating Thickness
31.49, 80 uin
Contact Layout
Inline
Termination Post & Tail Length
3.7 mm [ .146 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
With
PCB Mount Alignment
Without
Mating Alignment
With
Mating Alignment Type
Polarizing Tab
Connector Mounting Type
Board Mount
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Latch
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
Nylon 66
Length
35.58 mm [ 1.4007 in ]
Height
10.9 mm [ .4291 in ]
Mating Post Length
7.7 mm [ .303 in ]
Width
8.2 mm [ .323 in ]
PCB Thickness
.063 mm [ 1.6 in ] Recommended
Operating Temperature Range
-25 - 105 C [ -13 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Package
Packaging Quantity
500
For Use With
Receptacle Assembly
Previews
3D
2D
Download CAD models