??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1743190000 - ZDL 2.5/TR/DU
Bill of material
Weidmueller 1743190000
Preview
Product number of the Manufacturer
1743190000
Manufacturer Type Description
ZDL 2.5/TR/DU
Short Description
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 20 A, Pivoting, Cross-disconnect: without, TS 35, dark beige
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4008190978853
Manufacturer Name
Weidmueller Group
Design of cross-switch disconnector
without
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
20 A
Number of contact points per level
2
Number of levels
2
Rated current [In] for the power loss specification
20 A
Power loss, static, current-independent [Pls]
0.770 W
color
beige
Design of longitudinal or transverse separation
swiveling
Connection type
Spring pulley connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
400 V
Mass
0.013 kg
depth
49.5 mm
height
94.979 mm
width
5.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models