??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
agru
Description
174 - E-End Cap
Bill of material
AGRU_70174014011_E-End Cap_MOP water 16bar/gas 10bar_PE 100-RC black_140 SDR 17-11
LOD Destination
LOD Level
Article number
Article number
Image Code
174
Weight
kg
Dimension long
Dimension short
Description 1
E-End Cap
Description 2
MOP water 16bar/gas 10bar
Material
PE 100-RC black
Manufacturing process
injection moulded
Connection methode
Electro-fusion
Outside diameter (DAOD)
mm
Dimension L
mm
D
mm
D1
mm
T
mm
X1
70111
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models