??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1736920000 - SKMU M16 K SW
Bill of material
Weidmueller 1736920000
Preview
Product number of the Manufacturer
1736920000
Manufacturer Type Description
SKMU M16 K SW
Short Description
Locknut for cable gland (plastic) SKMU PA (plastic locknut) M 16, 5 mm, Polyamid 6 (PA6 - GF30)
Long Description
Locknut for securing plastic cable glands.
GTIN
4008190956394
Manufacturer Name
Weidmueller Group
wrench width 1
22 mm
glass-fiber reinforced
No
fire resistance (according to UL94)
HB
thread type of the inner thread
Metric
type of connection thread
metric
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
100 °C
thread length connection thread
5 mm
material
Polyamide (PA)
Color
jet black (RAL 9005, WHITE-BLACK)
Without halogens
Yes
Mass
0.001 kg
customs tariff number (TARIC)
39269097
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models