??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1734074 - MVSTBU 2,5/ 9-STF
Lista materiale
PHOENIX CONTACT 1734074
Product number of the Manufacturer
1734074
Short Description
Direct plug-in block
Long Description
Direct plug-in block, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, number of potentials: 9, number of rows: 1, number of positions: 9, number of connections: 9, product range: MVSTBU 2,5/..-STF, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Direct mounting, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON MSTB 2,5, locking: Screw locking, mounting: Screw flange, type of packaging: packed in cardboard
Manufacturer Type Description
MVSTBU 2,5/ 9-STF
Preview
International product number
4017918026868
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Combustibility class
V0
Explosion tested design (EEx e)
No
Closing plate required
No
material of insulation
Polyamide
Width of spacing
5 mm
height at lowest possible mounting
17 mm
color
green
length
22.100 mm
net weight
0.018 kg
Pole number
9
Transparent
No
GTIN
4017918026868
Manufacturer product designation
Direct plug-in block
Manufacturer product description
Direct plug-in block, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, number of potentials: 9, number of rows: 1, number of positions: 9, number of connections: 9, product range: MVSTBU 2,5/..-STF, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Direct mounting, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON MSTB 2,5, locking: Screw locking, mounting: Screw flange, type of packaging: packed in cardboard
Manufacturer product family
MVSTBU 2,5/..-STF
Product type
MVSTBU 2,5/ 9-STF
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download modelli CAD
Nessun processo di generazione è associato a questa parte