??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1734016 - MVSTBU 2,5/ 3-STF
Bill of material
PHOENIX CONTACT 1734016
Product number of the Manufacturer
1734016
Short Description
Direct plug-in block
Long Description
Direct plug-in block, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: MVSTBU 2,5/..-STF, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Direct mounting, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON MSTB 2,5, locking: Screw locking, mounting: Screw flange, type of packaging: packed in cardboard
Manufacturer Type Description
MVSTBU 2,5/ 3-STF
Preview
International product number
4017918026806
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Combustibility class
V0
Explosion tested design (EEx e)
No
Closing plate required
No
material of insulation
Polyamide
Width of spacing
5 mm
height at lowest possible mounting
17 mm
color
green
length
22.100 mm
net weight
0.006 kg
Pole number
3
Transparent
No
GTIN
4017918026806
Manufacturer product designation
Direct plug-in block
Manufacturer product description
Direct plug-in block, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: MVSTBU 2,5/..-STF, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Direct mounting, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON MSTB 2,5, locking: Screw locking, mounting: Screw flange, type of packaging: packed in cardboard
Manufacturer product family
MVSTBU 2,5/..-STF
Product type
MVSTBU 2,5/ 3-STF
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part