??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Gühring
Description
1731 - DIN374~ TIN FORMING TAP IC
Bill of material
1731 12.007
Item ID
Item Description
S GEWINDEFORMER KI
Item Name
PM HSSE S-GFO DIN2174 FORM E 6HX SN IKZ
Company Code
GG
Cutting Tool Material, Manufacturer Naming
PM HSS-E
Standard Number
Thread Form Type
MF
Thread Diameter Metric
mm
Thread Pitch
mm
Thread Tolerance Class
6HX
Wrench Size
mm
Thread Length
mm
Usable Length
mm
Overall Length
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
N
Weight
kg
Cutting Direction
R
Chamfer Form
E
Cutting Tool Material
HSS-E-PM
Coolant Exit Style Code
1
Coating
TIN
Tool Style Code
3
Connection Code, Machine Side
Connection Code, Machine Side ISO 13399
Previews
3D
Dimension
2D
Download CAD models