目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
Drill bush with collar DIN 172 shape A 12.10X28
RCM
PRECISION COMPONENTS
DRILL BUSHES
Powered by
CAD模型選擇
{rcm/elementi_ret_precisione/bussole_si_mascheraggio/172l.prj},{NB=172L12.10(28)},{TYPE=172L},{D1=12.10},{D1X=[12.10:15.00/0.1]},{D2=22},{D3=26},{L3=1.50},{L4=4.0},{TR=0.02},{TP=0.03},{L=28},{MAT=16Cr Ni 4 - 18 Ni Cr Mo 5},{DUR=HCR 60 - 62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 23
HELP_VARIABLE
Company
RCM
Description
172L - Drill bush with collar DIN 172 shape A
Bill of material
Drill bush with collar DIN 172 shape A 12.10X28
Code
172L12.10
172L12.10
Description
Drill bush with collar DIN 172 shape A 12.10X28
Drill bush with collar DIN 172 shape A 12.10X28
Diameter
mm
Enter value for D1
Diameter
mm
cm
inch
ft
確定
D2
22
22
mm
D3
26
26
mm
L3
1.50
1.50
mm
L4
4.0
4.0
mm
TR
0.02
0.02
mm
TP
0.03
0.03
mm
L
28
28
Material
16Cr Ni 4 - 18 Ni Cr Mo 5
Hardness
HCR 60 - 62
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型