??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
1727 - DIN 376~ TIN FORMING TAP IC
Bill of material
1727 12.000
Item ID
1727 12.000
Item Description
S GEWINDEFORMER KI
Item Name
PM HSSE S-GFO DIN2174 FORM E 6HX SN IKZ
Company Code
GG
Cutting Tool Material, Manufacturer Naming
PM HSS-E
Standard Number
DIN 376~
Thread Form Type
M
Thread Diameter Metric
12 mm
Thread Pitch
1.750 mm
Thread Tolerance Class
6HX
Wrench Size
7 mm
Thread Length
24 mm
Usable Length
49 mm
Overall Length
110 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
9 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
N
Weight
0.060 kg
Cutting Direction
R
Chamfer Form
E
Cutting Tool Material
HSS-E-PM
Coolant Exit Style Code
1
Coating
TIN
Tool Style Code
3
Connection Code, Machine Side
ZYL00902115
Connection Code, Machine Side ISO 13399
ZYL21F9000h$09
Previews
3D
Dimension
2D
Download CAD models