??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1724181687 - LM MT300 210/148 GE
Bill of material
Weidmueller 1724181687
Preview
Product number of the Manufacturer
1724181687
Manufacturer Type Description
LM MT300 210/148 GE
Short Description
Device marking, Self-adhesive, 210 mm, Polyester, PVC-free, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190369101
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
HB
Without halogens
Yes
Mass
0.014 kg
depth
0.05 mm
height
148.5 mm
width
210 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models