??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1724180001 - LM MT300 210/148 SI
Bill of material
Weidmueller 1724180001
Preview
Product number of the Manufacturer
1724180001
Manufacturer Type Description
LM MT300 210/148 SI
Short Description
Device marking, Self-adhesive, 210 mm, Polyester, PVC-free, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190369088
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
HB
Without halogens
Yes
Mass
0.013 kg
depth
0.05 mm
height
148.5 mm
width
210 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models