??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1724171044 - LM MT300 105/148 WS
Bill of material
Weidmueller 1724171044
Preview
Product number of the Manufacturer
1724171044
Manufacturer Type Description
LM MT300 105/148 WS
Short Description
Device marking, Self-adhesive, 105 mm, Polyester, PVC-free, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190369057
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
HB
Without halogens
Yes
Mass
0.013 kg
depth
0.05 mm
height
105 mm
width
148.5 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models