??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1724160001 - LM MT300 30/20 SI
Bill of material
Weidmueller 1724160001
Preview
Product number of the Manufacturer
1724160001
Manufacturer Type Description
LM MT300 30/20 SI
Short Description
Device marking, Self-adhesive, 30 mm, Polyester, PVC-free, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190369002
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
HB
Without halogens
Yes
Mass
0.012 kg
depth
0.05 mm
height
20 mm
width
30 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models