??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1724150001 - LM MT300 17/9 SI
Bill of material
Weidmueller 1724150001
Preview
Product number of the Manufacturer
1724150001
Manufacturer Type Description
LM MT300 17/9 SI
Short Description
Device marking, Self-adhesive, 17.8 mm, Polyester, PVC-free, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190368968
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
HB
Without halogens
Yes
Mass
0.013 kg
depth
0.05 mm
height
9 mm
width
17 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models