??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1724141044 - LM MT300 15/4.6 WS
Bill of material
Weidmueller 1724141044
Preview
Product number of the Manufacturer
1724141044
Manufacturer Type Description
LM MT300 15/4.6 WS
Short Description
Device marking, Self-adhesive, 15 mm, Polyester, PVC-free, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190368944
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
HB
Without halogens
Yes
Mass
0.000 kg
depth
0.05 mm
height
4.615 mm
width
15.12 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models