??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
172209
Bill of material
172209
Part Number
172209
Description
RF Connector N-Type Straight Crimp Jack RG-8 RG-213 RG-225 50 Ohm
Body Finish
White Bronze
Body Material
Brass
Cable Group
E
Cable Type
RG-8,RG-213,RG-225,Times AA-4478,Belden 8267,Belden 9251,Belden 9880,Belden 89880,Belden 8242,Belden 8268
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Isolated
No
Low PIM
No
Frequency Max
11
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
47-10230
Size Category
Standard
Previews
3D
2D
Download CAD models