??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
172129
Bill of material
172129
Part Number
172129
Description
RF Connector N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm
Body Finish
White Bronze
Body Material
Brass
Cable Group
B
Cable Type
RG-174,RG-188,RG-316,Times LMR-100A,Belden 7805A,Belden 8216,Belden 83269,Belden 83284,Belden 84316
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
11
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
47-10150
Size Category
Standard
Previews
3D
2D
Download CAD models