??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1720610000 - ESG 8/17 SCHS MC NE WS
Bill of material
Weidmueller 1720610000
Preview
Product number of the Manufacturer
1720610000
Manufacturer Type Description
ESG 8/17 SCHS MC NE WS
Short Description
Device marking, pluggable, 17 mm, PA 66, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190362287
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.001 kg
depth
2.585 mm
height
8 mm
width
17 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models