??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1720590002 - ETO SM 27/18 TRANSPAR.
Bill of material
Weidmueller 1720590002
Preview
Product number of the Manufacturer
1720590002
Manufacturer Type Description
ETO SM 27/18 TRANSPAR.
Short Description
Device marking, 27 mm, Polyester film, Transparent
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190988005
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
HB
Without halogens
Yes
Mass
0.011 kg
depth
0.05 mm
height
17 mm
width
26 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models