??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Molex
Description
172050
Bill of material
1720503064
Part Number
1720503064
Description
EdgeLine+ ESP Vertical Connector, 15 Gbps, 0.75mm Pitch, 1.57mm PCB Thickness, 40.0A Power Module, 64 Circuits, 2 Power Circuits
(p)ower-(s)ignal Configuration
64s - 0p
Maximum Current
1.5, 40.0 A
Edge Card Thickness
1.57 mm
Orientation
Vertical
PCB Thickness - Recommended
2.79 mm
Termination Interface: Style
Surface Mount
プレビュー
3D
2D
ダウンロード(CADデータ)