??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1719880000 - TM 6/12 HF/HB
Bill of material
Weidmueller 1719880000
Preview
Product number of the Manufacturer
1719880000
Manufacturer Type Description
TM 6/12 HF/HB
Short Description
Cable coding system, 15 - 24 mm, 22.2 mm, Polyethylene LD, Transparent
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4008190353230
Manufacturer Name
Weidmueller Group
max. cable diameter
24 mm
label space present
Yes
color
Transparent
material
Plastic
Combustibility class
HB
Max. diameter of conductors
150 mm
Min. diameter of conductors
35 mm
Min. cable diameter
15 mm
Without halogens
Yes
Mass
0.001 kg
depth
23.6 mm
height
12 mm
width
22.184 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models