??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1719780000 - TM 1/12 HF/HB
Bill of material
Weidmueller 1719780000
Preview
Product number of the Manufacturer
1719780000
Manufacturer Type Description
TM 1/12 HF/HB
Short Description
Cable coding system, 1.8 - 2.5 mm, 5.4 mm, Polyethylene LD, Transparent
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4008190353131
Manufacturer Name
Weidmueller Group
max. cable diameter
2.500 mm
label space present
Yes
color
Transparent
material
Plastic
Combustibility class
HB
Max. diameter of conductors
1.500 mm
Min. diameter of conductors
0.500 mm
Min. cable diameter
1.800 mm
Without halogens
Yes
Mass
0.000 kg
depth
6.4 mm
height
12 mm
width
5.4 mm
customs tariff number (TARIC)
39269097
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)