??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1718770000 - VG 48-K68
Bill of material
Weidmueller 1718770000
Preview
Product number of the Manufacturer
1718770000
Manufacturer Type Description
VG 48-K68
Short Description
Cable gland (plastic) VG K (standard plastic cable gland) straight, PG 48, 14 mm, OD min. 34 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) Polyamide 6
Long Description
Plastic cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4008190351977
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP67
wrench width 1
65 mm
mounting thread
PG48
glass-fiber reinforced
No
max. sealing range
44 mm
min. sealing range
34 mm
fire resistance (according to UL94)
V2
type of connection thread
PG
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
100 °C
protection type (NEMA)
NEMA 4X
thread length connection thread
14 mm
material of the sealing insert
Chloroprene
separable screw connection
No
for armored cables
No
material
Plastic
Color
light grey (RAL 7035, GREY)
Without halogens
No
Mass
0.094 kg
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models