??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1718341001 - KLBUE 15-32 SC
Bill of material
Weidmueller 1718341001
Preview
Product number of the Manufacturer
1718341001
Manufacturer Type Description
KLBUE 15-32 SC
Short Description
Shield connection terminal, Pitch in mm: 36.00, Cable diameter, max.: 32 mm, Steel
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248032310
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
32 mm
min. permissible cable diameter
32 mm
Explosion tested design (EEx e)
No
Mass
0.077 kg
depth
68.629 mm
height
32 mm
width
37.571 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models