??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1718080000 - ZQV 2.5N/2 SW
Bill of material
Weidmueller 1718080000
Preview
Product number of the Manufacturer
1718080000
Manufacturer Type Description
ZQV 2.5N/2 SW
Short Description
Cross-connector (terminal) Plugged, Number of poles: 2, Pitch in mm: 5.10, Insulated: Yes, 24 A, black
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190349301
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
5.100 mm
rated current
24 A
Number of bridged terminals
2
color
black
Design
Cross connector
Explosion tested design (EEx e)
Yes
Insulation present
Yes
Assembly type
plug-in
Mass
0.001 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models