??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1714260000 - VT-TM 3/18 HF
Bill of material
Weidmueller 1714260000
Preview
Product number of the Manufacturer
1714260000
Manufacturer Type Description
VT-TM 3/18 HF
Short Description
Cable coding system, 4 - 6.5 mm, 8.1 mm, Polyethylene LD, Transparent
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4008190332921
Manufacturer Name
Weidmueller Group
max. cable diameter
6.500 mm
label space present
Yes
color
Transparent
material
Plastic
Combustibility class
HB
Max. diameter of conductors
6 mm
Min. diameter of conductors
2.500 mm
Min. cable diameter
4 mm
Without halogens
Yes
Mass
0.000 kg
depth
9.3 mm
height
18 mm
width
8.05 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models