??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1714240000 - VT-TM 2/18 HF
Bill of material
Weidmueller 1714240000
Preview
Product number of the Manufacturer
1714240000
Manufacturer Type Description
VT-TM 2/18 HF
Short Description
Cable coding system, 2.5 - 4 mm, 6.4 mm, Polyethylene LD, Transparent
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4008190332907
Manufacturer Name
Weidmueller Group
max. cable diameter
4 mm
label space present
Yes
color
Transparent
material
Plastic
Combustibility class
HB
Max. diameter of conductors
2.500 mm
Min. diameter of conductors
0.750 mm
Min. cable diameter
2.500 mm
Without halogens
Yes
Mass
0.000 kg
depth
7.5 mm
height
18 mm
width
6.381 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models