??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
1714 - DIN 376~ TICN FORMING TAP IC
Bill of material
1714 16.000
Item ID
1714 16.000
Item Description
C GEWINDEFORMER KI
Item Name
PM HSSE KI TICN-GFO DIN2174 M16 6GX SN
Company Code
GG
Cutting Tool Material, Manufacturer Naming
PM HSS-E
Standard Number
DIN 376~
Thread Form Type
M
Thread Diameter Metric
16 mm
Thread Pitch
2 mm
Thread Tolerance Class
6GX
Wrench Size
9 mm
Thread Length
26 mm
Usable Length
54 mm
Overall Length
110 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
12 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
N
Weight
0.099 kg
Cutting Direction
R
Chamfer Form
C
Cutting Tool Material
HSS-E-PM
Coolant Exit Style Code
2
Coating
TICN
Tool Style Code
3
Connection Code, Machine Side
ZYL01202115
Connection Code, Machine Side ISO 13399
ZYL21G1200h$09
Previews
3D
Dimension
2D
Download CAD models