??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
1713 - DIN371~ TICN FORMING TAP IC
Bill of material
1713 10.000
Item ID
1713 10.000
Item Description
C GEWINDEFORMER KI
Item Name
PM HSSE TICN KI-GFO DIN2174 C 6GX M,SN
Company Code
GG
Cutting Tool Material, Manufacturer Naming
PM HSS-E
Standard Number
DIN371~
Thread Form Type
M
Thread Diameter Metric
10 mm
Thread Pitch
1.500 mm
Thread Tolerance Class
6GX
Wrench Size
8 mm
Thread Length
20 mm
Usable Length
39 mm
Overall Length
100 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
10 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
N
Weight
0.055 kg
Cutting Direction
R
Chamfer Form
C
Cutting Tool Material
HSS-E-PM
Coolant Exit Style Code
2
Coating
TICN
Tool Style Code
4
Connection Code, Machine Side
ZYL01002115h$09
Connection Code, Machine Side ISO 13399
ZYL21G1000h$09
Previews
3D
Dimension
2D
Download CAD models