??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1712321001 - KLBUE 10-20 SC
Bill of material
Weidmueller 1712321001
Preview
Product number of the Manufacturer
1712321001
Manufacturer Type Description
KLBUE 10-20 SC
Short Description
Shield connection terminal, Pitch in mm: 30.00, Cable diameter, max.: 20 mm, Steel
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248032341
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
20 mm
min. permissible cable diameter
20 mm
Explosion tested design (EEx e)
No
Mass
0.032 kg
depth
44.755 mm
height
26 mm
width
27.3 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models