??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1712311001 - KLBUE 4-13.5 SC
Bill of material
Weidmueller 1712311001
Preview
Product number of the Manufacturer
1712311001
Manufacturer Type Description
KLBUE 4-13.5 SC
Short Description
Shield connection terminal, Pitch in mm: 20.00, Cable diameter, max.: 13.5 mm, Steel
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248032358
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
13.500 mm
min. permissible cable diameter
13.500 mm
Explosion tested design (EEx e)
No
Mass
0.017 kg
depth
37.31 mm
height
22 mm
width
20.09 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models