??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1712310050 - KLBUE 4-13.5 SC
Bill of material
Weidmueller 1712310050
Preview
Product number of the Manufacturer
1712310050
Manufacturer Type Description
KLBUE 4-13.5 SC
Short Description
Shield connection terminal, Cable diameter, max.: 13.5 mm, Steel
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248007066
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
13.500 mm
min. permissible cable diameter
13.500 mm
Explosion tested design (EEx e)
No
Mass
0.018 kg
depth
37.31 mm
height
22 mm
width
20.09 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models