??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
1710 - DIN371~ P GEWINDEFORMER
Bill of material
1710 8.005
Item ID
1710 8.005
Item Description
P GEWINDEFORMER
Item Name
PM HSSE P-GFO DIN2174 C M 8 X1 6GX SN
Company Code
GG
Cutting Tool Material, Manufacturer Naming
PM HSS-E
Standard Number
DIN371~
Thread Form Type
MF
Thread Diameter Metric
8 mm
Thread Pitch
1 mm
Thread Tolerance Class
6GX
Wrench Size
6.200 mm
Thread Length
17 mm
Usable Length
35 mm
Overall Length
90 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
8 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
N
Weight
0.034 kg
Cutting Direction
R
Chamfer Form
C
Cutting Tool Material
HSS-E-PM
Coolant Exit Style Code
0
Coating
OHNE
Tool Style Code
4
Connection Code, Machine Side
ZYL00802105h$09
Connection Code, Machine Side ISO 13399
ZYL21F8000h$09
Previews
3D
Dimension
2D
Download CAD models