??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1708752 - TW 95/ 1-CL
Bill of material
PHOENIX CONTACT 1708752
Product number of the Manufacturer
1708752
Short Description
Panel feed-through terminal block
Long Description
Panel feed-through terminal block, connection method: T-LOX knee lever connection, Cable lug connection, number of positions: 1, load current: 232 A, connection direction of the conductor to plug-in direction: 0 °, width: 45 mm, color: gray
Manufacturer Type Description
TW 95/ 1-CL
Preview
International product number
4055626020372
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
73
rated voltage
1000 V
Min. line cross section, rigid
25 mm^2
Combustibility class
V0
material of insulation
Polyamide
min. connectable conductor cross-section fine wire with conductor end sleeve
25 mm^2
Width of spacing
45 mm
color
Grey
net weight
0.258 kg
Max. line cross section, flexible
95 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
95 mm^2
Max. line cross section, rigid
95 mm^2
Min. line cross section, flexible
25 mm^2
Pole number
1
GTIN
4055626020372
Manufacturer product designation
Panel feed-through terminal block
Manufacturer product description
Panel feed-through terminal block, connection method: T-LOX knee lever connection, Cable lug connection, number of positions: 1, load current: 232 A, connection direction of the conductor to plug-in direction: 0 °, width: 45 mm, color: gray
Manufacturer product family
TW 95/.. -CL
Product type
TW 95/ 1-CL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models